IESNA:LM-63-2002
[TEST]P1390441
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20148.9
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
74.4 99.2 105.4 111.6 117.8 130.2 142.5 154.9 167.3 185.9 210.7 247.9 316.1 390.5 396.7 390.5 396.7 440.0 607.4 997.8 1357.3 1574.2 1599.0 1524.7 
1493.7 1084.6 880.1 756.1 688.0 619.8 551.6 464.8 297.5 136.4 55.8 6.2 0.0 0.0 
74.4 99.2 105.4 117.8 124.0 142.5 154.9 179.7 198.3 235.5 322.3 489.6 737.5 880.1 985.4 1128.0 1357.3 1853.1 3036.9 5026.4 7332.0 7858.8 
7059.3 5925.1 5609.0 4505.8 3284.8 2330.4 1605.2 1140.4 811.9 613.6 291.3 154.9 55.8 6.2 0.0 0.0 
74.4 99.2 105.4 117.8 136.4 154.9 179.7 235.5 359.5 787.1 1493.7 2373.7 3167.1 4047.1 4914.8 5850.7 6978.7 9271.9 14564.8 20911.3 
24437.8 24958.4 24004.0 23043.3 22727.2 21983.5 20589.0 17620.3 12376.9 7009.7 3377.8 1295.3 402.9 204.5 68.2 6.2 0.0 0.0 
74.4 93.0 99.2 117.8 142.5 167.3 216.9 328.5 805.7 2237.4 3935.6 5584.2 7332.0 8590.1 9978.4 11310.9 13821.0 19498.2 26805.3 
33517.5 35705.3 36343.7 36498.7 37292.0 37546.1 37787.8 34775.7 27462.3 20750.1 14422.2 9829.7 2857.2 799.5 229.3 49.6 6.2 0.0 
0.0 
74.4 86.8 99.2 117.8 142.5 173.5 235.5 458.6 1394.5 3625.7 6296.9 8422.8 10108.6 11757.2 13771.4 16002.6 20043.6 28292.8 39820.7 
45665.2 47617.5 48001.7 49557.4 51224.6 51329.9 49507.8 43099.3 34670.3 26830.1 21840.9 14323.0 4437.6 1462.7 309.9 62.0 6.2 0.0 
0.0 
74.4 80.6 93.0 111.6 142.5 173.5 254.1 495.8 1815.9 4592.5 7542.7 9476.4 11149.8 13195.0 15463.4 18258.6 23378.0 33052.7 45064.0 
50815.5 53300.8 54689.1 57255.0 58513.1 58364.4 55370.9 47629.8 37930.3 31875.1 26005.8 15816.7 6204.0 1977.1 303.7 62.0 0.0 
0.0 0.0 
74.4 74.4 86.8 105.4 136.4 167.3 229.3 458.6 1568.0 3917.0 6396.1 8466.2 9997.0 11484.5 13418.2 15729.9 19572.6 27511.9 38810.4 
44940.0 46570.0 46923.3 48193.8 49483.0 49619.3 47468.7 41134.6 33412.2 26390.1 21239.8 14087.5 4617.3 1995.7 415.3 55.8 0.0 0.0 
0.0 
74.4 74.4 86.8 105.4 130.2 161.1 204.5 334.7 929.7 2287.0 4109.1 5813.5 7375.3 8484.7 9612.7 10895.7 12934.7 18339.2 26489.3 
32916.3 35023.6 35463.6 35624.8 36219.8 36498.7 36529.6 33189.0 26731.0 19994.0 14546.2 9848.3 3167.1 1214.8 303.7 43.4 0.0 0.0 
0.0 
74.4 74.4 86.8 99.2 117.8 142.5 167.3 216.9 353.3 873.9 1636.2 2534.9 3346.8 4078.1 4908.6 5794.9 6799.0 9154.1 14192.9 21146.8 
24518.4 24933.6 23793.2 22745.8 22417.3 21345.1 19727.5 16064.6 11589.8 6984.9 3576.1 1450.3 483.4 229.3 68.2 0.0 0.0 0.0 
74.4 68.2 80.6 93.0 105.4 117.8 142.5 154.9 179.7 229.3 334.7 539.2 762.3 886.3 1004.0 1190.0 1462.7 1896.5 2906.8 5274.3 7741.0 8218.2 
7108.8 5825.9 5584.2 4226.9 3067.9 2039.1 1369.7 1041.2 842.9 669.4 359.5 167.3 49.6 0.0 0.0 0.0 
74.4 68.2 74.4 86.8 99.2 111.6 124.0 136.4 148.7 167.3 192.1 235.5 316.1 390.5 390.5 384.3 402.9 440.0 551.6 997.8 1561.8 1698.2 1530.8 1338.7 
1295.3 973.0 793.3 700.3 650.8 626.0 582.6 520.6 378.1 148.7 43.4 0.0 0.0 0.0 
74.4 68.2 74.4 80.6 93.0 105.4 111.6 124.0 124.0 136.4 148.7 167.3 179.7 216.9 229.3 223.1 198.3 192.1 198.3 204.5 210.7 235.5 272.7 303.7 303.7 353.3 
390.5 415.3 433.8 427.6 421.4 371.9 316.1 179.7 43.4 0.0 0.0 0.0 
74.4 62.0 68.2 74.4 80.6 86.8 93.0 93.0 93.0 99.2 99.2 105.4 111.6 111.6 111.6 117.8 117.8 124.0 117.8 111.6 111.6 111.6 111.6 111.6 117.8 136.4 
154.9 161.1 167.3 179.7 210.7 241.7 235.5 185.9 68.2 0.0 0.0 0.0 
74.4 62.0 62.0 68.2 68.2 68.2 74.4 74.4 74.4 74.4 74.4 80.6 74.4 74.4 74.4 74.4 74.4 74.4 80.6 80.6 86.8 86.8 86.8 93.0 93.0 105.4 
124.0 136.4 142.5 142.5 130.2 111.6 105.4 86.8 49.6 0.0 0.0 0.0 
74.4 55.8 55.8 55.8 55.8 62.0 55.8 55.8 55.8 55.8 55.8 55.8 55.8 55.8 49.6 49.6 49.6 49.6 49.6 43.4 49.6 55.8 68.2 74.4 74.4 80.6 74.4 62.0 55.8 43.4 37.2 31.0 18.6 6.2 0.0 
0.0 0.0 0.0 
74.4 55.8 49.6 49.6 49.6 49.6 49.6 43.4 43.4 43.4 37.2 37.2 31.0 31.0 24.8 24.8 18.6 24.8 31.0 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 43.4 43.4 43.4 37.2 37.2 31.0 24.8 18.6 12.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 43.4 37.2 37.2 37.2 31.0 31.0 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 37.2 31.0 31.0 24.8 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 24.8 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 43.4 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 55.8 49.6 43.4 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 74.4 68.2 62.0 55.8 49.6 43.4 37.2 24.8 18.6 12.4 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.4 86.8 80.6 74.4 68.2 62.0 62.0 55.8 43.4 37.2 24.8 24.8 18.6 18.6 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 0.0 
0.0 0.0 
74.4 93.0 86.8 80.6 74.4 74.4 68.2 62.0 55.8 43.4 37.2 31.0 24.8 24.8 18.6 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 12.4 12.4 
6.2 6.2 0.0 
74.4 99.2 93.0 86.8 86.8 80.6 80.6 80.6 68.2 62.0 49.6 43.4 43.4 37.2 31.0 31.0 24.8 24.8 24.8 24.8 24.8 18.6 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 18.6 18.6 18.6 
18.6 18.6 18.6 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 80.6 74.4 68.2 55.8 49.6 49.6 43.4 43.4 37.2 37.2 37.2 37.2 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 
18.6 18.6 18.6 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 86.8 86.8 74.4 68.2 62.0 62.0 55.8 55.8 49.6 49.6 49.6 49.6 43.4 43.4 37.2 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 
18.6 18.6 18.6 18.6 0.0 
74.4 93.0 86.8 86.8 80.6 80.6 80.6 74.4 74.4 74.4 68.2 68.2 68.2 62.0 62.0 62.0 62.0 62.0 68.2 74.4 68.2 55.8 49.6 43.4 43.4 37.2 37.2 31.0 31.0 
37.2 31.0 24.8 18.6 18.6 12.4 12.4 12.4 0.0 
74.4 86.8 86.8 80.6 80.6 80.6 80.6 80.6 74.4 74.4 74.4 74.4 74.4 74.4 74.4 80.6 80.6 80.6 80.6 80.6 80.6 86.8 99.2 111.6 117.8 117.8 
105.4 93.0 86.8 74.4 68.2 62.0 55.8 37.2 24.8 12.4 6.2 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 93.0 86.8 86.8 86.8 93.0 93.0 93.0 93.0 93.0 99.2 99.2 105.4 105.4 111.6 111.6 117.8 117.8 124.0 124.0 136.4 
154.9 167.3 167.3 161.1 154.9 142.5 136.4 117.8 74.4 12.4 6.2 0.0 
74.4 93.0 99.2 99.2 99.2 105.4 105.4 111.6 111.6 111.6 117.8 124.0 124.0 124.0 130.2 136.4 142.5 148.7 142.5 136.4 130.2 136.4 136.4 142.5 148.7 173.5 
192.1 198.3 210.7 223.1 254.1 285.1 272.7 223.1 80.6 12.4 0.0 0.0 
74.4 99.2 105.4 105.4 111.6 124.0 130.2 136.4 142.5 154.9 167.3 179.7 198.3 229.3 247.9 235.5 223.1 216.9 216.9 229.3 235.5 260.3 328.5 347.1 353.3 390.5 
415.3 427.6 433.8 415.3 396.7 359.5 297.5 161.1 62.0 6.2 0.0 0.0 
74.4 99.2 105.4 111.6 117.8 130.2 142.5 154.9 167.3 185.9 210.7 247.9 316.1 390.5 396.7 390.5 396.7 440.0 607.4 997.8 1357.3 1574.2 1599.0 1524.7 
1493.7 1084.6 880.1 756.1 688.0 619.8 551.6 464.8 297.5 136.4 55.8 6.2 0.0 0.0 
